IESNA:LM-63-2002
[TEST]P1389842
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20215.9
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
131.2 169.5 355.4 956.9 1853.7 2542.7 2991.1 3450.4 4030.1 4702.6 5402.6 6343.1 7332.8 8257.0 9164.7 9984.9 10548.1 10745.0 
10695.8 10296.6 9793.5 9077.2 8399.1 8552.2 9257.6 10083.3 10542.7 10597.3 10493.5 10362.2 9481.8 8158.5 5342.4 519.5 
142.2 71.1 49.2 0.0 
131.2 169.5 377.3 946.0 1799.0 2548.2 3013.0 3428.6 4002.7 4653.4 5413.5 6288.4 7272.7 8284.3 9186.6 9995.8 10526.3 10723.1 
10663.0 10313.0 9777.1 9071.7 8453.8 8546.8 9263.1 10034.1 10537.2 10619.2 10504.4 10351.3 9552.9 8196.8 5577.6 
612.4 142.2 71.1 54.7 0.0 
131.2 169.5 344.5 918.7 1706.1 2493.5 2936.4 3379.3 3937.1 4620.6 5364.3 6250.1 7141.5 8054.6 8820.2 9525.6 10099.7 10411.4 
10466.1 10236.4 9842.7 9432.6 9066.3 8935.0 9345.1 10105.2 10679.4 10925.4 10903.6 10810.6 10225.5 9011.6 7010.2 
1427.2 153.1 87.5 65.6 0.0 
131.2 164.0 306.2 803.8 1569.4 2274.8 2892.7 3352.0 3844.1 4555.0 5287.7 6129.8 7037.6 7874.2 8596.0 9153.7 9645.9 10110.7 
10460.6 10548.1 10427.8 10252.9 10149.0 10159.9 10351.3 10887.2 11488.7 11926.1 12035.5 12024.5 11587.1 10619.2 8623.3 
3198.9 169.5 109.4 87.5 0.0 
131.2 158.6 267.9 607.0 1274.1 2006.8 2668.5 3226.2 3723.8 4325.3 5085.4 5900.2 6747.7 7595.3 8415.5 9022.5 9492.8 9859.1 
10198.2 10427.8 10641.1 10690.3 10734.1 10821.5 11012.9 11368.4 11871.4 12298.0 12434.7 12483.9 12123.0 10745.0 8661.6 
5610.4 251.5 142.2 109.4 0.0 
131.2 158.6 240.6 514.0 1093.6 1799.0 2509.9 3111.4 3603.5 4188.6 4861.2 5714.3 6589.2 7453.1 8278.8 8946.0 9383.4 9706.0 
9952.1 10165.4 10356.7 10531.7 10690.3 10876.2 11138.7 11472.3 11953.5 12385.4 12527.6 12516.7 11876.9 10449.7 8913.1 
6277.5 749.1 158.6 125.8 0.0 
131.2 153.1 229.7 432.0 918.7 1558.4 2258.4 2920.0 3466.8 4030.1 4658.9 5484.6 6288.4 7097.7 7945.3 8623.3 9164.7 9443.6 
9624.0 9826.3 10039.6 10247.4 10493.5 10772.3 11029.3 11401.2 11866.0 12303.4 12412.8 12259.7 11379.3 10138.0 8924.1 
6397.8 1481.9 185.9 142.2 0.0 
131.2 153.1 191.4 306.2 546.8 1039.0 1624.1 2220.1 2920.0 3543.4 4134.0 4719.0 5408.0 6162.6 6933.7 7726.5 8415.5 8880.3 9208.4 
9465.4 9717.0 9935.7 10170.8 10384.1 10591.9 10810.6 11187.9 11532.4 11483.2 11286.3 10504.4 9645.9 8224.2 6310.3 
3756.6 262.5 191.4 0.0 
131.2 147.6 164.0 207.8 306.2 486.7 831.2 1285.0 1799.0 2389.6 3007.5 3652.7 4292.5 4905.0 5533.8 6184.5 6900.9 7524.2 8153.1 
8672.5 9115.5 9492.8 9853.7 10165.4 10433.3 10668.4 10761.4 10679.4 10477.0 10247.4 9558.4 8689.0 7125.0 5331.5 3439.5 
1017.1 235.1 0.0 
131.2 142.2 147.6 164.0 185.9 229.7 300.8 410.1 574.2 842.1 1192.1 1596.7 2050.6 2499.0 3051.2 3592.6 4210.5 4888.6 5604.9 6381.4 7168.8 
7885.1 8503.0 9000.6 9460.0 9804.5 10006.8 10006.8 9755.2 9487.3 8098.4 5555.7 2843.5 1350.6 694.5 240.6 229.7 0.0 
131.2 136.7 136.7 136.7 142.2 142.2 147.6 158.6 175.0 196.9 224.2 262.5 300.8 350.0 415.6 503.1 607.0 738.2 918.7 1164.7 1503.8 1963.1 2641.1 
3466.8 4560.5 5681.4 6485.3 6616.5 6053.3 5386.2 3871.5 2668.5 1760.8 951.5 328.1 60.2 16.4 0.0 
131.2 131.2 131.2 131.2 125.8 125.8 125.8 120.3 125.8 125.8 131.2 136.7 142.2 147.6 147.6 153.1 158.6 169.5 180.5 202.3 240.6 284.3 377.3 541.4 842.1 
1378.0 2127.1 2635.7 2351.3 1974.0 1022.6 497.6 218.7 76.6 38.3 21.9 10.9 0.0 
131.2 131.2 125.8 120.3 114.8 109.4 103.9 103.9 98.4 98.4 98.4 98.4 93.0 93.0 87.5 82.0 76.6 65.6 65.6 60.2 60.2 60.2 60.2 54.7 49.2 54.7 
60.2 65.6 65.6 54.7 32.8 27.3 16.4 16.4 10.9 10.9 10.9 0.0 
131.2 125.8 114.8 103.9 98.4 87.5 82.0 76.6 71.1 65.6 60.2 54.7 43.7 38.3 32.8 21.9 16.4 16.4 10.9 10.9 10.9 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 0.0 5.5 5.5 
5.5 5.5 10.9 10.9 0.0 
131.2 114.8 103.9 93.0 87.5 76.6 71.1 60.2 49.2 43.7 32.8 27.3 21.9 16.4 10.9 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
5.5 10.9 0.0 
131.2 114.8 98.4 87.5 76.6 65.6 54.7 43.7 27.3 21.9 16.4 10.9 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
10.9 0.0 
131.2 109.4 93.0 76.6 65.6 54.7 38.3 27.3 16.4 10.9 10.9 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
5.5 0.0 
131.2 103.9 87.5 76.6 60.2 43.7 32.8 21.9 10.9 10.9 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 5.5 
0.0 
131.2 103.9 87.5 71.1 60.2 38.3 27.3 16.4 10.9 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
0.0 
131.2 109.4 87.5 71.1 60.2 38.3 27.3 16.4 10.9 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
131.2 109.4 87.5 71.1 60.2 38.3 27.3 21.9 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
131.2 109.4 87.5 71.1 60.2 43.7 32.8 21.9 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
